Pedro GRP reversible enclosures come in a polyester monobloc, insulation class II strength plastic, IP66, IK10, and are suitable for the production of switchgear assemblies. Using plastic instead metal, Pedro is lighter, stronger and is easily assembled. This wall-mounted distributor is suitable for indoor installation as well as in outdoor environments, in aggressive ambient conditions and of high mechanical stress. The insulated or stainless-steel mounting plate is fixed on the back or on the lateral guides and comes plain, quick perforated or perforated. Available 7 different dimensions, from 300x265x165 mm to 1060x800x355 mm. The standard lock is a triangular one, 8mm, exchangeable with a rotary handle and key. The standard door hinge on the right is also exchangeable. Modular height step 200 mm or 150 mm and all internal systems are managed with quick release sliding brackets (1/4 turned screws for closing) fixed on a removable "C" rail, with different fixation points. There are both transparent and glazed doors for all the dimensions and a stainless-steel reinforcement for PIN door fixation. There are 2 positions for DIN rail bracket.
Region availability
| Europe |
|---|
Italy |