Vega D
Vega D are easy to install, flexible enclosures for installations to 160A. Surface enclosures can be combined vertically or horizontally and provide space for up to 336 poles by assembling two, 7-row enclosures together. Easy to install for one person, Vega D allows for the fast addition of accessories with easy knock outs, clip in modules and it is compatible with Systo and Gallery wiring accessories.
Cable management offers increased cable space inside, a 3 in 1 multifunction cable retainer, a horizontal and vertical trunking provision which simply slides into place. DIN rails can be added between rows and standard DIN rails are adjustable in depth. In addition, for easier cabling with simple flex conduit retention and increased entry space above DIN, rear entry with simple plastic cutting and rear plates with rubber knock-outs for fast cable insertion.
Vega D offers a professional finish, stylish aesthetics, class II transparent, mirror or solid door, 48-168 poles (2-7 rows of 24), IP 40 or IP 41 with door, flush or surface. For small tertiary applications such as offices, shops, public buildings and residential distribution, automation and meter boards. There are 3 delivery forms: equipped, partly equipped and empty to equip.
Region availability
| Europe |
|---|
Italy |