Berker Q.1Berker Q.1Berker Q.1Berker Q.1Berker Q.1Berker Q.1
View previous images
View next images
Hager

Berker Q.1

The Berker Q.1 has not only an unmistakably velvety surface, but also exceptional aesthetic appeal thanks to its smooth profile, flat switch angle and rounded outline. Its excellent design features make it a true all­rounder when it comes to possible areas of use.

Frames, rockers and other covers of the Berker Q.1 design line are available in plastic: polar white velvety, anthracite velvety lacquered, aluminium velvety lacquered.

Since 2010 the Berker brand has been part of the Hager Group.

Specification
  • Technical information:

    IP44 capable

    Versions: 1x to 5x / horizontal and vertical
    External dimensions (1x): 80.5 x 80.5 mm

Technical specification
  • Unique ref.PL-berker_q1
  • Collection setPortfolio Poland
  • CollectionPL-Switch and Sockets
  • TypeDigital Inventory (Products)
  • Date of publishing2022-09-22
  • Edition number1
Related
  • Designed inGermany
  • Manufactured inGermany
Classification
  • BIMobject CategoryElectrical - Outlets & Sockets
  • IFC classificationElectrical Element
  • UNSPSC nameElectrical fittings
  • UNSPSC code39121311
  • Uniclass 2015 CodePr_65_72_97_84
  • Uniclass 2015 DescriptionStandard socket outlets
  • CSI MasterFormat 2014 Code40 78 19
  • CSI MasterFormat 2014 TitleSwitches and Push Buttons
  • OmniClass TitleElectrical Switches
  • OmniClass Number23-35 37 00
  • CSI UniFormat II CodeD50
  • CSI UniFormat II TitleELECTRICAL

Region availability

Europe
Poland