Set your location and language to prioritise localised information. Continue
Poland-Berker B.3
Hager

Poland-Berker B.3

Life in colour – the Berker B.3 offers a whole pallet of colour variations for the frames and rockers, which can be mixed and matched in custom combinations. It depends entirely on your preferences, tastes and room style.

Frames of the Berker B.3 design line are available in aluminium: black, brown, red, gold, aluminium. Rockers and other covers are available in plastic: matt, anthracite or polar white / glossy, polar white.

Since 2010 the Berker brand has been part of the Hager Group.

Specification
  • Technical information:

    Versions: 1x to 5x / horizontal and vertical
    External dimensions (1x): 90.7 x 81.1 mm

Technical specification
  • Unique ref.PL-berker_b3
  • Collection setPortfolio Poland
  • CollectionPL-Switch and Sockets
  • TypeDigital Inventory (Products)
  • Date of publishing2022-09-28
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Outlets & Sockets
  • IFC classificationElectrical Element
  • UNSPSC nameElectrical fittings
  • UNSPSC code39121311
  • Uniclass 2015 CodePr_65_72_97_84
  • Uniclass 2015 DescriptionStandard socket outlets
  • CSI MasterFormat 2014 Code40 78 19
  • CSI MasterFormat 2014 TitleSwitches and Push Buttons
  • OmniClass TitleElectrical Switches
  • OmniClass Number23-35 37 00
  • CSI UniFormat II CodeD50
  • CSI UniFormat II TitleELECTRICAL

Region availability

Europe
Poland