Set your location and language to prioritise localised information. Continue
Poland-Berker K.5
Hager

Poland-Berker K.5

The crisp contours and material quality characterise the all­round sophisticated appearance of the Berker K.5. A particularly good example of this is the Berker K.5 in elegant aluminium.

Frames, rockers and other covers of the Berker K.5 design line are available in aluminium (according to E6EV1) and stainless steel.

Since 2010 the Berker brand has been part of the Hager Group.

Specification
  • Technical information:

    IP44 capable

    Versions: 1x to 5x / horizontal and vertical
    External dimensions (1x): 87 x 80.5 mm

Technical specification
  • Unique ref.PL-berker_k5
  • Collection setPortfolio Poland
  • CollectionPL-Switch and Sockets
  • TypeDigital Inventory (Products)
  • Date of publishing2022-09-28
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Outlets & Sockets
  • IFC classificationElectrical Element
  • UNSPSC nameElectrical fittings
  • UNSPSC code39121311
  • Uniclass 2015 CodePr_65_72_97_84
  • Uniclass 2015 DescriptionStandard socket outlets
  • CSI MasterFormat 2014 Code40 78 19
  • CSI MasterFormat 2014 TitleSwitches and Push Buttons
  • OmniClass TitleElectrical Switches
  • OmniClass Number23-35 37 00
  • CSI UniFormat II CodeD50
  • CSI UniFormat II TitleELECTRICAL

Region availability

Europe
Poland