Set your location and language to prioritise localised information. Continue
Poland-Electrical enclosures fw
Hager

Poland-Electrical enclosures fw

UNIVERS FW

A multifunctional enclosure cabinet for all applications

The Univers FW range is ideal for all flush-mounted applications in residential and commercial buildings until 125A – from energy distribution to Multimedia. Available in 6 different heights and 3 different widths, the univers FW range is intended for fixed, indoor, flush-mounting in thick walls or hallow walls.

With an installation depth of only 110 mm, this new recessed enclosure offers the perfect solution for increasingly common installations in hole walls. At the same time, the need to connect more modular components and digital communication equipment is increasing. That’s why we are expanding our range of FWU cabinets Multimedia fields & doors, socket outlets and Patch panels allowing enough flexibility for all Multimedia applications, while the enclosure remains suitable to be recessed in the wall where it´s mounted.

Product range dedicated to the Polish market.

Specification
  • Technical information:

    • Mounting: flush mounted
    • Degree of protection IP/IK: IP30/IK09
    • Dimensions:
      • width: 300-1050 mm, from 1 to 4 poles
      • height: 500-1100 mm, from 3 to 7 rows
      • depth: 110 mm
    • Insulation class: II
    • Material: steel sheet
    • Colour: white, RAL 9010
    • Surface: powder coated
    • Type of lock: lever handle
    • Number of modules: from 36 to 288
    • For modular devices up to 125 A
Technical specification
  • Unique ref.PL-fw_enclosures
  • Product familyPortfolio Poland
  • Product groupPL-Enclosures
  • TypeObject (single object)
  • Date of publishing2022-06-11
  • Edition number1
Classification
  • BIMobject CategoryElectrical - Distribution
  • ETIM CodeEC000214
  • ETIM NameSmall distribution board

Region availability

Europe
Poland