Publish your products
Poland-Electrical enclosures ic²
Poland-Electrical enclosures ic²
    Hager

    Poland-Electrical enclosures ic²

    IC2 Enclosure Flush

    Enclosure range 8-24PLE, colour RAL 9010, for stationary flush-mounted installations with break-outs for cable-entries inside a turn able wall-box by 180°, fixation points for cable ties on chassis or DIN Rail, build-in depth of 72mm, universal usable plain/transparent doors provided to apply a lock system. IP30 without door, IP40 with door. Protection class 2 and resistance against mechanical impact of IK:07, 125mm DIN-Rail distance (VD212*) for residential and functional buildings. Rated for InA max.63 A, fn 50Hz, Un 230/400V~ and suitable to use for modular devices up to 63A with 70 mm installation depth according to EN TR50473:2007 under consideration of the Admissible power dissipation loss and short circuit resistance ICC <=10KA.Pre-equipped with brass bar terminal technic or empty. Indoor using in a temperature range between -5/+40°C in a relative humidity of 50% and a maximum degree of pollution (defined in IEC 61439-1) = 3. In accordance with IEC 61439-3 (distribution boards for operation by ordinary persons /DBO). Glow wire tested to be suitable for flush mounted distribution boards: 650°C and 850°C for hollow wall applications (Differentiation applied by reference number). Plastic materials used are 100% free of PVC except labelling. Conform to the ROHS and WEEE directives.



    IC2 Enclosure Surface

    Enclosure range 1-24PLE, colour RAL 9010, for stationary surface installations with break-outs for cable-entries inside a turn able by 180°, fixation points for cable ties on chassis or DIN Rail, universal usable plain/transparent doors provided to apply a lock system (except VD101*- VD104*). IP30 without door, IP40 with door. Protection class 2 and resistance against mechanical impact of IK:07, 125mm DIN-Rail distance (VD212*) for residential and functional buildings. Rated for InA max.63 A, fn 50Hz, Un 230/400V~ and suitable to use for modular devices up to 63A with 70 mm installation depth according to EN TR50473:2007 under consideration of the Admissible power dissipation loss and short circuit resistance ICC <=10KA.Pre-equipped with brass bar terminal technic or empty. Indoor using in a temperature range between -5/+40°C in a relative humidity of 50% and a maximum degree of pollution (defined in IEC 61439-1) = 3. In accordance with IEC 61439-3 (distribution boards for operation by ordinary persons /DBO). Glow wire tested to be suitable for surface mounted distribution boards: 650°C. Plastic materials used are 100% free of PVC except labelling. Conform to the ROHS and WEEE directives.

    Product range dedicated to the Polish market.

    Specification
    • Technical information:

      • surface-mounted enclosures 1 row for 1 to 4 modules
      • surface-mounted and flush-mounted enclosures 1 row for 6 to 10 modules
      • enclosures available without doors, with plain and transparent doors
      • insulation class II
      • insulation voltage 400 V AC/50 Hz
      • RoHS compliant product
      • Glow wire tested to be suitable for flush and surface mounted distribution boards: 650°C and 850°C for hollow wall applications (Differentiation applied by reference number)
    Technical specification
    • Unique ref.PL-ic_enclosures
    • Product familyPortfolio Poland
    • Product groupPL-Enclosures
    • TypeObject (single object)
    • Date of publishing2022-06-10
    • Edition number1
    Classification
    • BIMobject CategoryElectrical - Distribution
    • ETIM CodeEC000214
    • ETIM NameSmall distribution board

    Region availability

    Europe
    Poland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit