Publish your products
Hakron BT Spanslot

Hakron BT Spanslot

The BT turnbuckle allows coupling of prefabricated parts easily. This tightening lock makes a precise assembly and a durable structural connection as possible, mainly permanent loads into tensile and transverse direction. In addition to the contraction of the parts to be joined, one may choose to finish the joints (waterproof). For this we offer a variety of special sealing products. The BT turnbuckle is available in galvanized or stainless steel sinks incomparable performance. Can be used for, inter alia, the road construction, tunneling, upon coupling of floors and / or walls, retaining walls, and many other prefabricated structural parts. Technical documentation on request.
Technical specification
  • Unique ref.BT-spanslot
  • Product familyTurnbuckle
  • Product groupBT
  • TypeAssembly (multiple objects)
  • Date of publishing2017-05-10
  • Edition number1
  • Height (mm)40
  • Width (mm)14
  • Depth (mm)40
Related
  • Material mainSteel
  • Designed inNetherlands
  • Manufactured inNetherlands
  • Weight Net (Kg)0.9
Classification
  • BIMobject CategoryConstruction Materials - Reinforcement

Region availability

Europe
Belgium
Germany
Luxembourg
Netherlands
United Kingdom
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit