Publish your products
Hakron LVS
Hakron LVS

    Hakron LVS

    The Compri lvs profile is used as a water barrier in a parapet. Due to the standard lengths of 2500 mm results in a smooth facade line and there is required a minimum of mounting time. Properties: Fast assembly and light in weight (about 3 kg / m2) Rigid inner and outer corners and end caps Available in any RAL color Life expectancy> 20 years Less prone to theft compared Lead Trade lengths of 2500 mm Side view of gray flame retardant coating (RAL 7005) Of attention during installation of cross-connections: Substrate make dry and dirt free Two ridges Hechtkit application in 2000 ( no combing ) Read the usage instructions on the box Hechtkit 2000 Compounds 10 mm free.
    Technical specification
    • Unique ref.Compri_LVS
    • Product familyLead Replacement Compri
    • Product groupLead replacement
    • TypeObject (single object)
    • Date of publishing2019-05-17
    • Edition number1
    • Height (mm)150
    • Width (mm)100
    • Depth (mm)3
    Related
    • Material mainPolyester
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)1.29
    Classification
    • BIMobject CategoryConstruction Materials - Waterproofing & Membranes
    • IFC classificationObject
    • Uniclass 2015 CodePr_20_96_71
    • Uniclass 2015 DescriptionReinforcement
    • CSI MasterFormat 2014 Code03 21 00
    • CSI MasterFormat 2014 TitleReinforcement Bars
    • OmniClass Number23-13 31 21 11 21
    • OmniClass TitleReinforcement Accessories

    Region availability

    Europe
    Belgium
    Germany
    Luxembourg
    Netherlands
    United Kingdom
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit