Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
hakron/products/292e729e-9d56-48b0-b5df-8e4281a5d68c
Home
Categories
Construction Materials
Reinforcement
Hakron Element anchor 22 x 170 - 50x8
Unavailable in United States
Hakron Nederland B.V.
Follow
Hakron Element anchor 22 x 170 - 50x8
Anchoring element for placing HSB-elements or frames. Available in a variety of sizes in electroplating and hot dip galvanized. To prevent damage while setting its matching element rubbers available.
Download
Technical specification
Technical specification
Unique ref.
elementverankering
Product family
Element Anchoring
Product group
element anchor
Type
Assembly (multiple objects)
Date of publishing
2017-05-10
Edition number
1
Height (mm)
40
Width (mm)
14
Depth (mm)
40
Links
Links
Product url
https://www.hakron.nl/producten/gevelsluitingsmaterialen/verankering/5095021010-elementverankering-22-x-240---60x8---slobgat-65x13---tv
Related
Related
Material main
Steel
Designed in
Netherlands
Manufactured in
Netherlands
Weight Net (Kg)
0.9
Classification
Classification
BIMobject Category
Construction Materials - Reinforcement
Region availability
Europe
Belgium
Germany
Luxembourg
Netherlands
United Kingdom
Similar products
nVent
LENTON Weldable Couplers
Download
nVent
LENTON Interlok Grout-Fill Couplers
Download
nVent
LENTON Ultimate Standard Couplers
Download
HECOEFG
EFG PSK-45, connector for timber-concrete floors
Download
nVent
LENTON Position Couplers
Download
nVent
LENTON Mechanical Anchors
Download