Publish your products
Hakron Ponswapening
Hakron Ponswapening
Hakron Ponswapening
Hakron Ponswapening
Hakron Ponswapening
Hakron Ponswapening
Hakron Ponswapening

    Hakron Ponswapening

    Pons rebar dowels strips are the ideal solution for heavy duty flat floors. This can be constructed without a column plate. The radially arranged Pons reinforcement prevents a punch-through cone and the forces leads further into the column. The Pons reinforcement dowels tripping consisting of connecting rods having thereon a variable number of bihead-dowels. The specially enlarged heads provide recording and payment of forces in the concrete. The exact quantity required bihead-dowels per strip is determined on the basis of a calculation for each project. Available deuveldiameters are: 10 "12" 14 "16" 20 and 25 mm. The deuvelhoogte and strip length are variable. Our engineering department can do to make a detailed proposal (Eurocode 2) "based on the information you provided. Benefits of using Pons reinforcement : Simple shuttering; no aggravation. Default reinforcement; no additional shear reinforcement. Slimmer columns as possible. Equal free height to the column. Cost reduction through shorter construction times.
    Technical specification
    • Unique ref.Ponswapening
    • Product familyPons Reinforcement Dowelstrips
    • Product groupPons Reinforcement Dowelstrips
    • TypeObject (single object)
    • Date of publishing2018-04-30
    • Edition number1
    • Height (mm)125
    • Width (mm)10
    • Depth (mm)10
    Related
    • Material mainSteel
    • Designed inNetherlands
    • Manufactured inNetherlands
    • Weight Net (Kg)1
    Classification
    • BIMobject CategoryConstruction Materials - Reinforcement
    • IFC classificationObject
    • Uniclass 2015 CodePr_20_96_71
    • Uniclass 2015 DescriptionReinforcement
    • CSI MasterFormat 2014 Code03 21 00
    • CSI MasterFormat 2014 TitleReinforcement Bars
    • OmniClass Number23-13 31 21 11 21
    • OmniClass TitleReinforcement Accessories

    Region availability

    Europe
    Belgium
    Germany
    Luxembourg
    Netherlands
    United Kingdom
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit