Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
hakron/products/74aadecc-f717-4b29-9916-b09431d7230d
Home
Categories
Construction Materials
Reinforcement
Hakron RB Mounting ball
Unavailable in United States
Hakron Nederland B.V.
Follow
Hakron RB Mounting ball
Precast Concrete Lifting Plastic/rubber recess former for lifting anchor precast construction building.
Download
Technical specification
Technical specification
Unique ref.
rb_montagebol
Product family
t-slotankers
Product group
rb_montagebol
Type
Object (single object)
Date of publishing
2017-05-10
Edition number
1
Height (mm)
30
Width (mm)
30
Depth (mm)
30
Links
Links
Product url
https://www.hakron.nl/producten/hijsen-en-stellen/3d-hijssystemen/7830100075-montagebol-rb--75-rubber-voor-75-kn-ankers-zwart
Related
Related
Material main
Rubber
Designed in
Netherlands
Manufactured in
Netherlands
Weight Net (Kg)
0.06
Classification
Classification
BIMobject Category
Construction Materials - Reinforcement
Region availability
Europe
Belgium
Germany
Luxembourg
Netherlands
United Kingdom
Similar products
nVent
LENTON Weldable Couplers
Download
nVent
LENTON Interlok Grout-Fill Couplers
Download
nVent
LENTON Ultimate Standard Couplers
Download
HECOEFG
EFG PSK-45, connector for timber-concrete floors
Download
nVent
LENTON Ultimate Position Couplers
Download
nVent
LENTON Position Couplers
Download