Publish your products
Hakron Recess tube filling hose

Hakron Recess tube filling hose

Sparings tubes for precast concrete industry. These are available in cans with double ribs. Upon request, the sparings tube can also be bent (kinked) to be delivered. For this, the heart dimensions A and B and the angle C should be specified. Material thickness of the sparings tube: 0.20 mm diameter at 33 t / m Ø 63 and 0.26 mm for diameter 65 T / m to 125 mm. Standard length is 6 meters.
Technical specification
  • Unique ref.sparingsbuis_vulslang
  • Product familyRecess
  • Product groupTube-Ongoing
  • TypeObject (single object)
  • Date of publishing2017-05-10
  • Edition number1
  • Height (mm)3000
  • Width (mm)33
  • Depth (mm)1
Related
  • Material mainSteel
  • Designed inNetherlands
  • Manufactured inNetherlands
Classification
  • BIMobject CategoryConstruction Materials - Reinforcement

Region availability

Europe
Belgium
Germany
Luxembourg
Netherlands
United Kingdom