Publish your products
Joint Tape Trelleborg W9U (Waterproof Systems)

Joint Tape Trelleborg W9U (Waterproof Systems)

An inner or outer joint tape of rubber-like material for expansion joints in waterproof walls and floors.
Technical specification
  • Unique ref.voegenbanden-w9u
  • Product familyJoint Tape
  • Product groupW9U
  • TypeObject (single object)
  • Date of publishing2017-05-10
  • Edition number1
  • Height (mm)40
  • Width (mm)350
  • Depth (mm)22500
Related
  • Material mainRubber
  • Designed inNetherlands
  • Manufactured inNetherlands
  • Weight Net (Kg)0.74
Classification
  • BIMobject CategoryConstruction Materials - Waterproofing & Membranes

Region availability

Europe
Belgium
Germany
Luxembourg
Netherlands
United Kingdom
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit