Publish your products
Hakron Hex nut

Hakron Hex nut

4.7 out of 5 stars4.7(12 reviews)
Hex nuts class according to ISO 8.8 in hot-dip galvanized. In addition to the sizes are also other embodiments rapidly available listed in the table.
Specification
  • item number type class norm nut height in mm packaged / st kg / st M511288001 hexagonal nut M12 8 DIN 933 10 200 0.017 M511688001 hexagonal nut M16 8 DIN 933 13 100 0.033 M512088001 hexagonal nut M20 8 DIN 933 16 100 0.064 M512488001 hexagonal nut M24 8 DIN 933 19 50 0.11 M513088001 hexagonal nut M30 8 DIN 933 24 25 0.223
Technical specification
  • Unique ref.zeskantmoeren
  • Product familyStuds
  • Product group8.8
  • TypeAssembly (multiple objects)
  • Date of publishing2017-05-10
  • Edition number1
  • Height (mm)10
  • Width (mm)10
  • Depth (mm)10
Related
  • Material mainSteel
  • Designed inNetherlands
  • Manufactured inNetherlands
  • Weight Net (Kg)0.02
Classification
  • BIMobject CategoryConstruction Materials - Reinforcement
  • IFC classificationReinforcing Bar
  • OmniClass Number23-13 31 21 11 21
  • OmniClass TitleReinforcement Accessories

Region availability

Europe
Belgium
Germany
Luxembourg
Netherlands
United Kingdom