Publish your products
HANSAPINTO Single lever kitchen faucet 45182283
HANSAPINTO Single lever kitchen faucet 45182283
HANSAPINTO Single lever kitchen faucet 45182283
HANSAPINTO Single lever kitchen faucet 45182283
    Hansa

    HANSAPINTO Single lever kitchen faucet 45182283

    HANSAPINTO Single lever Kitchen faucet 45182283
    Specification
    • GENERAL ATTRIBUTES: · Product group: Kitchen faucets · Installation type: Deck mounted · Key features: Single-lever · Surface treatment: Chrome · BIM Data available: Yes PRODUCT FEATURES: · Connection type: Flexible inlet pipes · Mounting holes: 1 hole · Lever/Handle type: Single operating lever/handle, Hot/Cold symbols · Spout type: Swivel spout, Pull-out model, Swivel range limiting option · Number of shower sprays: 2 shower sprays · Hand shower type: Pull-out hand spray · Temperature adjustments: Limitation option for maximum temperature and flow-rate , Adjustable hot water stop (retrofittable) · Mechanical parts: ø 40 mm ceramic cartridge for flow and temperature control · Advanced features: Body made of DZR brass, 3S-installation system for safe and simple mounting · Additional features: protected against back-flow in domestic use (according to DIN EN 1717) FLOW PROPERTIES: · Flow-rate at 300 kPa: 9,60 l/min REGULATIONS: · EN standard: EN 817 · Noise class: I (ISO 3822) Oras lab. APPROVALS: · DVGW: DW-6506CS0561 · ABP: P-IX 29695/IBO TECHNICAL CHARACTERISTICS: · DN-size (nominal dimension): DN15 · Projection: 231 mm · Spout swivel range: 120° (80° / 40°) · Material: brass · Hot water supply: max. +80°C · Working pressure: 50 - 1000 kPa · Connection size: G3/8 LOGISTICS: · Sales Package Gross Weight: 2.7 kg · Sales Package Dimensions (L x W x H): 754.0 x 334.0 x 63.0
    Technical specification
    • Unique ref.45182283
    • Product familyHANSAPINTO
    • Product groupKitchen faucets
    • TypeAssembly (multiple objects)
    • Date of publishing2020-06-17
    • Edition number1
    Related
    • Material mainBrass
    • Material secondaryChrome
    • Designed inGermany
    • Manufactured inPoland
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • ETIM CodeEC011431
    • ETIM NameKitchen mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_96
    • Uniclass 2015 DescriptionWashbasin manual water supply sets

    Region availability

    Europe
    Austria
    Belgium
    Czech Republic
    France
    Germany
    Greece
    Hungary
    Italy
    Netherlands
    Portugal
    Romania
    Slovakia
    Spain
    Switzerland
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit