Publish your products
hansgrohe Shower arm 23 cm
hansgrohe Shower arm 23 cm
    hansgrohe

    hansgrohe Shower arm 23 cm

    hansgrohe Shower arm 23 cm
    Specification
    • Surfaces: - 04186003 Chrome - 04186143 Brushed Bronze - 04186253 Brushed Gold Optic - 04186333 Polished Black Chrome - 04186343 Brushed Black Chrome - 04186623 Oil Rubbed Bronze - 04186673 Matt Black - 04186703 Matt White - 04186823 Brushed Nickel - 04186833 Polished Nickel - 04186923 Rubbed Bronze - 04186933 Polished Brass - 04186953 Brushed Brass Specification: • length: 230 mm • installation type: exposed installation • material: brass • connection type: NPT ½
    Technical specification
    • Unique ref.04186003
    • Product familyShower arms
    • Product grouphansgrohe
    • TypeObject (single object)
    • Date of publishing2022-11-23
    • Edition number1
    • Height (inches)10.75
    • Width (inches)2.5
    • Depth (inches)9.25
    Related
    • Material mainChrome
    • Material secondaryChrome
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)0.4
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC010905
    • ETIM NameShower connecting piece
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Oceania
    Australia