Publish your products
Focus Single lever kitchen mixer 270
hansgrohe

Focus Single lever kitchen mixer 270

Focus Single lever kitchen mixer 270, 1jet
Specification
  • Surfaces: - 04507671 Matt Black - 04507251 Brushed Gold Optic - 04507341 Brushed Black Chrome - 04507831 Polished Nickel - 04507001 Chrome - 04507801 Stainless Steel Optic Specification: • swivel range 150° • normal spray • maximum flow rate at 3 bar: 5,7 l/min • ceramic cartridge • connection type: G ⅜ connections • temperature limitation adjustable • suitable for continuous flow water heaters
Technical specification
  • Unique ref.04507001
  • Product familyKitchen mixers
  • Product groupFocus
  • TypeObject (single object)
  • Date of publishing2022-11-23
  • Edition number1
  • Height (inches)13.62
  • Width (inches)4.25
  • Depth (inches)6.5
Related
  • Material mainChrome
  • Material secondaryChrome
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Lbs)2.3
Classification
  • BIMobject CategorySanitary - Taps/Faucets/Brassware
  • IFC classificationValve
  • ETIM CodeEC011431
  • ETIM NameKitchen mixing tap
  • UNSPSC nameSanitary ware
  • UNSPSC code301815
  • Uniclass 2015 CodePr_40_20_87_84
  • Uniclass 2015 DescriptionSink taps
  • CSI MasterFormat 2014 Code22 41 39
  • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
  • OmniClass Number23-31 11 00
  • OmniClass TitleFaucets
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit