Publish your products
Locarno Freestanding Tub Filler Trim with 1.75 GPM Handshower 04818USA
Locarno Freestanding Tub Filler Trim with 1.75 GPM Handshower 04818USA
    hansgrohe

    Locarno Freestanding Tub Filler Trim with 1.75 GPM Handshower 04818USA

    Locarno Freestanding Tub Filler Trim with 1.75 GPM Handshower
    Specification
    • Surfaces: - 04818000 chrome - 04818140 brushed bronze - 04818250 brushed gold optic - 04818670 matte black - 04818820 brushed nickel - 04818830 polished nickel Specification: • Consists of: Freestanding tub filler trim, Baton handshower, Handshower hose, Handshower holder • spray type hand shower: PowderRain, Rain, Whirl • Flow: 5.28 GPM (20 L/Min) • flow rate of hand shower at 3 bar: 1.75 GPM (6.6 L/Min) • Ceramic cartridge • diverter with automatic resetting • Integrated double backflow prevention
    Technical specification
    • Unique ref.04818USA
    • Product familyBath mixers
    • Product groupLocarno
    • TypeObject (single object)
    • Date of publishing2022-11-23
    • Edition number1
    • Height (inches)39.13
    • Width (inches)5.75
    • Depth (inches)9.95
    Related
    • Material mainChrome
    • Material secondaryChrome
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)9.1
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationValve
    • ETIM CodeEC010862
    • ETIM NameBath mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit