Publish your products
Locarno Towel Bar, 18" 04834USA
Locarno Towel Bar, 18" 04834USA
    hansgrohe

    Locarno Towel Bar, 18" 04834USA

    Locarno Towel Bar, 18"
    Specification
    • Surfaces: - 04834000 chrome - 04834140 brushed bronze - 04834250 brushed gold optic - 04834670 matte black - 04834820 brushed nickel - 04834830 polished nickel Specification: • Metal • Wall-mounted
    Technical specification
    • Unique ref.04834USA
    • Product familyTowel holder
    • Product groupLocarno
    • TypeObject (single object)
    • Date of publishing2022-11-02
    • Edition number1
    • Height (inches)2.88
    • Width (inches)20.88
    • Depth (inches)3.5
    Related
    • Material mainChrome
    • Material secondaryChrome
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)0.8
    Classification
    • BIMobject CategorySanitary - Bathroom Accessories
    • IFC classificationFurnishing Element
    • ETIM CodeEC010551
    • ETIM NameTowel holder
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76_90
    • Uniclass 2015 DescriptionTowel rails
    • CSI MasterFormat 2014 Code10 28 00
    • CSI MasterFormat 2014 TitleToilet, Bath, and Laundry Accessories
    • OmniClass Number23-31 25 25
    • OmniClass TitleTowel Bars
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    United States