Publish your products
Locarno Toilet Paper Holder 04837USA
Locarno Toilet Paper Holder 04837USA
    hansgrohe

    Locarno Toilet Paper Holder 04837USA

    Locarno Toilet Paper Holder
    Specification
    • Surfaces: - 04837000 chrome - 04837140 brushed bronze - 04837250 brushed gold optic - 04837670 matte black - 04837820 brushed nickel - 04837830 polished nickel Specification: • Metal • Wall-mounted
    Technical specification
    • Unique ref.04837USA
    • Product familyRoll holders
    • Product groupLocarno
    • TypeObject (single object)
    • Date of publishing2022-11-02
    • Edition number1
    • Height (inches)55
    • Width (inches)7
    • Depth (inches)3.5
    Related
    • Material mainChrome
    • Material secondaryChrome
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)0.6
    Classification
    • BIMobject CategorySanitary - Toilet Accessories
    • IFC classificationFurnishing Element
    • ETIM CodeEC010553
    • ETIM NameToilet roll holder
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_76_88
    • Uniclass 2015 DescriptionToilet roll holders
    • CSI MasterFormat 2014 Code10 28 13
    • CSI MasterFormat 2014 TitleToilet Accessories
    • OmniClass Number23-31 25 21
    • OmniClass TitleToilet Paper Dispensers
    • CSI UniFormat II CodeE2010
    • CSI UniFormat II TitleFixed Furnishings

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit