Publish your products
Locarno Bar Faucet, 1.5 GPM 04854USA
Locarno Bar Faucet, 1.5 GPM 04854USA
    hansgrohe

    Locarno Bar Faucet, 1.5 GPM 04854USA

    Locarno Bar Faucet, 1.5 GPM
    Specification
    • Surfaces: - 04854000 chrome - 04854250 brushed gold optic - 04854670 matte black - 04854800 steel optic - 04854830 polished nickel Specification: • Swivel range 150° • Laminar spray • Single-hole installation • Flow: 1.5 GPM (5.7 L/Min) • Ceramic cartridge
    Technical specification
    • Unique ref.04854USA
    • Product familyKitchen mixers
    • Product groupLocarno
    • TypeObject (single object)
    • Date of publishing2022-11-23
    • Edition number1
    • Height (inches)14
    • Width (inches)4.5
    • Depth (inches)8.55
    Related
    • Material mainChrome
    • Material secondaryChrome
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)2
    Classification
    • BIMobject CategoryKitchen - Faucets & Mixers
    • IFC classificationValve
    • ETIM CodeEC011431
    • ETIM NameKitchen mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87_84
    • Uniclass 2015 DescriptionSink taps
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit