Publish your products
Talis Classic 3-hole rim mounted bath mixer
Talis Classic 3-hole rim mounted bath mixer
    hansgrohe

    Talis Classic 3-hole rim mounted bath mixer

    Talis Classic 3-hole rim mounted bath mixer
    Specification
    • Surfaces: - 14313001 Chrome - 14313621 Oil Rubbed Bronze - 14313821 Brushed Nickel - 14313831 Polished Nickel - 14313921 Rubbed Bronze Specification: • 1 function • projection: 197 mm • maximum flow rate at 3 bar: 22 l/min • ceramic valves hot/ cold 90° • suitable for continous flow water heaters • connection type: basic set
    Technical specification
    • Unique ref.14313001
    • Product familyBath mixers
    • Product groupTalis Classic
    • TypeObject (single object)
    • Date of publishing2018-01-25
    • Edition number1
    • Height (inches)5.88
    • Width (inches)16.5
    • Depth (inches)9.13
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)2.5
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationValve
    • ETIM CodeEC010862
    • ETIM NameBath mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit