Publish your products
Metris S Bath spout
Metris S Bath spout
    hansgrohe

    Metris S Bath spout

    Metris S Bath spout
    Specification
    • Surfaces: - 14413001 Chrome - 14413821 Brushed Nickel - 14413831 Polished Nickel Specification: • projection 150 mm • wall-mounted • spray type: normal spray
    Technical specification
    • Unique ref.14413001
    • Product familyBath fillers
    • Product groupMetris S
    • TypeObject (single object)
    • Date of publishing2022-11-23
    • Edition number1
    • Height (inches)2.75
    • Width (inches)2.75
    • Depth (inches)6.75
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)0.9
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationValve
    • ETIM CodeEC011421
    • ETIM NameOutlet for sanitary taps
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code01 52 19
    • CSI MasterFormat 2014 TitleSanitary Facilities
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States