Publish your products
24531USA Raindance Alive Q Overhead shower 210/340 1jet
24531USA Raindance Alive Q Overhead shower 210/340 1jet
24531USA Raindance Alive Q Overhead shower 210/340 1jet
24531USA Raindance Alive Q Overhead shower 210/340 1jet
    hansgrohe

    24531USA Raindance Alive Q Overhead shower 210/340 1jet

    Raindance Alive Q Overhead shower 210/340 1jet 

    Specification
    • Surfaces:

      - 24531001 Chrome

      - 24531141 Brushed Bronze

      - 24531671 Matt Black

      - 24531707 Matt White

      - 24531347 Brushed Black Chrome

      - 24531997 Polished Gold Optic

      Specification:

      • shower head size: 214 x 343 mm

      • spray type: RainAir

      • maximum flow rate at 3 bar: 9,5 l/min

      • DropGuard reduces the dripping after stopping the shower to just a few seconds

      • overhead shower angle adjustable

      • material spray disc: anodized aluminium

      • spray disc surface: graphite

      • design cover can be removed easily and without tools for cleaning

      • design cover surface: graphite

      • design cover conceals the nozzles

      • flat, minimalist design

      • installation: ceiling or wall

      • connection thread: G ½

      • suitable for continous flow water heaters

    Technical specification
    • Unique ref.24531USA
    • Product familyOverhead showers
    • Product groupRaindance Alive Q
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    • Height (inches)56
    • Width (inches)340
    • Depth (inches)210
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)3.18
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011383
    • ETIM NameShower head
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers

    Region availability

    North America
    United States
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit