Publish your products
24588DZR Raindance Alive S Puro Showerpipe 300 1jet with Ecostat Element DZR
24588DZR Raindance Alive S Puro Showerpipe 300 1jet with Ecostat Element DZR
    hansgrohe

    24588DZR Raindance Alive S Puro Showerpipe 300 1jet with Ecostat Element DZR

    Raindance Alive S Puro Showerpipe 300 1jet with Ecostat Element DZR
    Specification
    • Surfaces:

      - 24588000 Chrome

      - 24588140 Brushed Bronze

      - 24588670 Matt Black

      Specification:

      • consists of: overhead shower, hand shower, shower thermostat, slider, shower hose, shower bar
      • overhead shower Raindance Alive S 300 1jet
      • shower head size overhead shower: 300 mm
      • spray type overhead shower: RainAir, or PowderRain
      • Spray Type Switch: allows the spray type to be changed even after installation, RainAir (preset), change to PowderRain can be selected upon installation or changed easily at any later stage
      • spray disc surface: graphite
      • flow regulator: 12 l/min (with possible tolerances ± 10 %)
      • flow rate PowderRain spray at 3 bar: 11,8 l/min
      • spray type hand shower: RainAir, PowderRain, Massage spray
      • flow rate of hand shower at 3 bar: 10,5 l/min
      • maximum flow rate for Showerpipe at 3 bar: 11,8 l/min
      • minimum flow pressure: 1 bar
      • DropGuard reduces the dripping after stopping the shower to just a few seconds
      • convenient spray selection via Select button on the hand shower
      • ball-joint: overhead shower angle adjustable
      • design cover conceals the nozzles, flat, minimalist design
      • spray disc removable for cleaning
      • design cover can be removed easily and without tools for cleaning
      • design cover surface: graphite
      • height-adjustable slider
      • thermostat Ecostat Element
      • SafetyStop at 40°C
      • adjustable hot water limitation
      • temperature and water flow control
      • with extra large handles
      • suitable for continuous flow water heaters
      • mounting type: exposed installation
      • connection dimension: DN15
      • connection thread: G ½
      • centre distance: 150 ± 12 mm
      • intrinsically safe against backflow
      • 2 functions
    Technical specification
    • Unique ref.24588DZR
    • Product familyShowerpipes with thermostat
    • Product groupRaindance Alive S Puro
    • TypeObject (single object)
    • Date of publishing2025-04-28
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)6.14
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011613
    • ETIM NameShower column/panel
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit