Rainfinity Overhead shower 250 3jet 2.5 GPM with wall connector and green diverter bundle
Rainfinity Overhead shower 250 3jet 2.5 GPM with wall connector and green diverter bundle
Specification
Surfaces:
- 26232671 Matt Black
- 26232001 Chrome
- 26232701 Matt White
- 26232821 Brushed Nickel
Specification:
• consists of: overhead shower, wall connector, green diverter
• shower head size: 250 mm
• spray type: PowderRain, Intense PowderRain, RainStream
• Select button on thermostat
• projection 273 mm
• middle spray disc: 151 mm
• frame: metal
• material spray disc: aluminium
• spray disc surface: graphite
• shower arm vertically inclinable by 10-30°
• maximum flow rate at 3 bar: 9,5 l/min
• the 3 spray zones must be controlled via 3 valves or a diverter valve with 3 outlets
• overhead shower removable for cleaning
• installation: wall-mounted - for installation on iBox
• not suitable for continuous flow water heaters