Publish your products
Croma Overhead shower 220 1jet 2.5 GPM
Croma Overhead shower 220 1jet 2.5 GPM
    hansgrohe

    Croma Overhead shower 220 1jet 2.5 GPM

    Croma Overhead shower 220 1jet 2.5 GPM
    Specification
    • Surfaces: - 26465001 Chrome - 26465821 Brushed Nickel Specification: • shower head size: 220 mm • spray type: RainAir • ball-joint: overhead shower angle adjustable • material spray disc: metal • fully finished matching spray face • maximum flow rate at 3 bar: 9,5 l/min • flow rate RainAir spray (at 3 bar): 9,5 l/min • installation: ceiling or wall • connection thread NPT ½ • suitable for continous flow water heaters
    Technical specification
    • Unique ref.26465001
    • Product familyOverhead showers
    • Product groupCroma
    • TypeObject (single object)
    • Date of publishing2022-11-23
    • Edition number1
    • Height (inches)2.38
    • Width (inches)8.63
    • Depth (inches)8.63
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)1.1
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011383
    • ETIM NameShower head
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit