Publish your products
Rainfinity Baton hand shower 100 1jet 1.75 GPM
hansgrohe

Rainfinity Baton hand shower 100 1jet 1.75 GPM

Rainfinity Baton hand shower 100 1jet 1.75 GPM
Specification
  • Surfaces: - 26867671 Matt Black - 26867001 Chrome - 26867701 Matt White - 26867821 Brushed Nickel Specification: • shower head size: 100 mm • spray type: PowderRain • spray disc surface: graphite, easy cleanable aluminium spray disc • maximum flow rate at 3 bar: 6,6 l/min • with internal water conduction • rinseable screen seal • connection thread G ½ • connection dimension: DN15 • suitable for continous flow water heaters
Technical specification
  • Unique ref.26867701
  • Product familyHand showers
  • Product groupRainfinity
  • TypeObject (single object)
  • Date of publishing2022-11-23
  • Edition number1
  • Width (mm)1.5
  • Depth (mm)9
Related
  • Material mainOther
  • Designed inGermany
  • Manufactured inGermany
  • Weight Net (Kg)116
Classification
  • BIMobject CategorySanitary - Showers
  • IFC classificationSanitary Terminal
  • ETIM CodeEC010161
  • ETIM NameHand shower
  • UNSPSC nameShowers
  • UNSPSC code30181503
  • Uniclass 2015 CodePr_40_20_87_76
  • Uniclass 2015 DescriptionShower heads
  • CSI MasterFormat 2014 Code22 41 23
  • CSI MasterFormat 2014 TitleResidential Showers
  • OmniClass Number23-31 17 00
  • OmniClass TitleShowers
  • CSI UniFormat II CodeD2010
  • CSI UniFormat II TitlePlumbing Fixtures

Region availability

North America
United States