Publish your products
28738USA Activera Q Overhead shower 290/180 1jet EcoSmart
28738USA Activera Q Overhead shower 290/180 1jet EcoSmart
28738USA Activera Q Overhead shower 290/180 1jet EcoSmart
28738USA Activera Q Overhead shower 290/180 1jet EcoSmart
    hansgrohe

    28738USA Activera Q Overhead shower 290/180 1jet EcoSmart

    Activera Q Overhead shower 290/180 1jet EcoSmart 

    Specification
    • Surfaces: - 28738001 Chrome - 28738671 Matt Black - 28738821 Brushed Nickel Specification: • shower head size: 290 x 180 mm • spray type: Rain • FlexPower: nozzles automatically adjust to water pressure by opening and closing • QuickClean+: avoid limescale deposits thanks to the elasticity of the nozzles • maximum flow rate at 3 bar: 9,5 l/min • overhead shower angle adjustable • material spray disc: plastic • installation: ceiling or wall • connection thread: G ½ • connection dimension: DN15 • suitable for continous flow water heaters
    Technical specification
    • Unique ref.28738USA
    • Product familyOverhead showers
    • Product groupActivera Q
    • TypeObject (single object)
    • Date of publishing2026-04-14
    • Edition number1
    • Height (mm)50
    • Width (mm)295
    • Depth (mm)180
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.7
    Classification
    • BIMobject CategorySanitary - Showers
    • IFC classificationSanitary Terminal
    • ETIM CodeEC011383
    • ETIM NameShower head
    • UNSPSC nameShowers
    • UNSPSC code30181503
    • Uniclass 2015 CodePr_40_20_87_76
    • Uniclass 2015 DescriptionShower heads
    • CSI MasterFormat 2014 Code22 41 23
    • CSI MasterFormat 2014 TitleResidential Showers
    • OmniClass Number23-31 17 00
    • OmniClass TitleShowers
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit