Publish your products
RainDrain Match Boardwalk Finish set shower drain 1000 with height adjustable frame
RainDrain Match Boardwalk Finish set shower drain 1000 with height adjustable frame
    hansgrohe

    RainDrain Match Boardwalk Finish set shower drain 1000 with height adjustable frame

    RainDrain Match Boardwalk Finish set shower drain 1000 with height adjustable frame
    Specification
    • Surfaces: - 56123801 Brushed Stainless Steel Specification: • consists of: height adjustable frame, design grate, wall installation flange • mounting type: wall-mounted, free in the floor • easy to clean surface • easy adjustment to tile thickness with height adjustable frame (7 – 18 mm) • tile thickness: up to 18 mm • suitable for any type of tile • up to 60 l/min drainage capacity • where to use: new construction, renovation • grate removal tool allows easy removal of the finish set • type of odour seal: mechanical • wall mounting possible • tile inlay depth: 12 mm • grate material: Stainless Steel 304 (1.4301) • suitable for primary and secondary drainage • frame width: 62 mm
    Technical specification
    • Unique ref.56123USA
    • Product familyFinish sets shower drains
    • Product groupRainDrain Match Boardwalk
    • TypeObject (single object)
    • Date of publishing2023-07-31
    • Edition number1
    • Height (inches)25
    • Width (inches)81
    • Depth (inches)955
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)490
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationPipe Fitting
    • ETIM CodeEC011720
    • ETIM NameShower drain
    • UNSPSC namePlumbing adapters
    • UNSPSC code40141719
    • Uniclass 2015 CodePr_65_52_25
    • Uniclass 2015 DescriptionDrainage traps and accessories
    • CSI MasterFormat 2014 Code22 13 19.13
    • CSI MasterFormat 2014 TitleSanitary Drains
    • OmniClass Number23-31 17 29
    • OmniClass TitleShower Drains
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit