Publish your products
RainDrain Rock Complete set point drain 100/100 tileable
RainDrain Rock Complete set point drain 100/100 tileable
    hansgrohe

    RainDrain Rock Complete set point drain 100/100 tileable

    RainDrain Rock Complete set point drain 100/100 tileable
    Specification
    • Surfaces: - 56133001 null Specification: • consists of: point drain, installation set, pre-assembled sealing membrane, grate removal tool • tileable on the back side • easy to clean surface • easy adjustment to tile thickness with height adjustable frame (7 – 18 mm) • where to use: new construction, renovation • tile thickness: up to 18 mm • grate removal tool allows easy removal of the finish set • mounting type: free in the floor • grate material: Stainless Steel 304 (1.4301)
    Technical specification
    • Unique ref.56133USA
    • Product familyShower drains
    • Product groupRainDrain Rock
    • TypeObject (single object)
    • Date of publishing2023-07-31
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Lbs)2.2
    Classification
    • BIMobject CategoryPlumbing - Drainage
    • IFC classificationPipe Fitting
    • ETIM CodeEC011720
    • ETIM NameShower drain
    • UNSPSC namePlumbing adapters
    • UNSPSC code40141719
    • Uniclass 2015 CodePr_65_52_25
    • Uniclass 2015 DescriptionDrainage traps and accessories
    • CSI MasterFormat 2014 Code22 13 19.13
    • CSI MasterFormat 2014 TitleSanitary Drains
    • OmniClass Number23-31 17 29
    • OmniClass TitleShower Drains
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit