Publish your products
RainDrain Minimalistic Finish set shower drain 1200
RainDrain Minimalistic Finish set shower drain 1200
RainDrain Minimalistic Finish set shower drain 1200
    hansgrohe

    RainDrain Minimalistic Finish set shower drain 1200

    RainDrain Minimalistic Finish set shower drain 1200
    Specification
    • Surfaces: - 56223001 null Specification: • consists of: tileable grate, installation set, hair catcher, sealing membrane, grate removal tool • mounting type: wall-mounted • tileable • frameless design • easy to clean surface • height adjustable by 10 mm • tile thickness: 11 - 21 mm • up to 60 l/min drainage capacity • where to use: new construction, renovation • grate removal tool allows easy removal of the finish set • easy to clean • pre-assembled sealing membrane • tile inlay depth: 12 mm • grate material: Stainless Steel 304 (1.4301) • suitable for primary drainage
    Technical specification
    • Unique ref.56223USA
    • Product familyFinish sets shower drains
    • Product groupRainDrain Minimalistic
    • TypeObject (single object)
    • Date of publishing2025-03-17
    • Edition number1
    • Height (mm)35
    • Width (mm)85
    • Depth (mm)1200
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1.2
    Classification
    • BIMobject CategorySanitary - Shower Channel
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_70_55_96_83
    • Uniclass 2015 DescriptionShower tray wastes
    • CSI MasterFormat 2014 Code22 13 19.13
    • CSI MasterFormat 2014 TitleSanitary Drains
    • OmniClass Number23-31 17 29
    • OmniClass TitleShower Drains
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit