Publish your products
RainDrain Go Complete set shower drain 500 tileable rear cover
RainDrain Go Complete set shower drain 500 tileable rear cover
    hansgrohe

    RainDrain Go Complete set shower drain 500 tileable rear cover

    RainDrain Go Complete set shower drain 500 tileable rear cover
    Specification
    • Surfaces: - 56270671 Matt Black - 56270801 Brushed Stainless Steel Specification: • consists of: finish set shower drain, installation set, pre-assembled sealing membrane, grate removal tool, hair catcher • grate material: Stainless Steel 304 (1.4301) • material installation set: Stainless Steel 304 (1.4301) • direction of outlet: vertical • easy to clean surface • where to use: new construction, renovation • tile thickness: up to 11 mm • grate removal tool allows easy removal of the finish set • quick adjustable fastening feet • mounting type: free in the floor • tileable on the back side • tile inlay depth: 12 mm • suitable for primary and secondary drainage
    Technical specification
    • Unique ref.56270USA
    • Product familyShower drains
    • Product groupRainDrain Go
    • TypeObject (single object)
    • Date of publishing2025-03-16
    • Edition number1
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)2.5
    Classification
    • BIMobject CategorySanitary - Shower Channel
    • IFC classificationSanitary Terminal
    • Uniclass 2015 CodePr_70_55_96_83
    • Uniclass 2015 DescriptionShower tray wastes
    • CSI MasterFormat 2014 Code22 13 19.13
    • CSI MasterFormat 2014 TitleSanitary Drains
    • OmniClass Number23-31 17 29
    • OmniClass TitleShower Drains
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit