Publish your products
United States
English (US)
Language
Project location
Publish your products
Free sign up
Log in
hansgrohe/products/e9f72922-7585-4631-8cf1-6c412833a6cf
Home
Categories
Sanitary
Taps/Faucets/Brassware
Logis Single lever basin mixer 100 LowFlow with pop-up waste set
Available in United States
hansgrohe
Follow
Logis Single lever basin mixer 100 LowFlow with pop-up waste set
Logis Single lever basin mixer 100 LowFlow with pop-up waste set
Download
Specification
Specification
Surfaces: - 71104001 Chrome Specification: • ComfortZone 100 • projection: 108 mm • spray type: normal spray • maximum flow rate at 3 bar: 3,8 l/min • ceramic cartridge • temperature limitation adjustable • suitable for continuous flow water heaters • connection type: G ⅜ connections
Technical specification
Technical specification
Unique ref.
71104001
Product family
Basin mixers
Product group
Logis
Type
Object (single object)
Date of publishing
2022-11-23
Edition number
1
Height (mm)
163
Width (mm)
47
Depth (mm)
172
Links
Links
Product url
https://www.hansgrohe-usa.com/articledetail--71104001
Related
Related
Designed in
Germany
Manufactured in
Germany
Weight Net (Kg)
2.2
Classification
Classification
BIMobject Category
Sanitary - Taps/Faucets/Brassware
IFC classification
Valve
UNSPSC name
Sanitary ware
UNSPSC code
301815
Uniclass 2015 Code
Pr_60_75_08_54
Uniclass 2015 Description
Mixers
CSI MasterFormat 2014 Code
41 14 33
CSI MasterFormat 2014 Title
Mixers
OmniClass Number
23-31 11 00
OmniClass Title
Faucets
CSI UniFormat II Code
D2010
CSI UniFormat II Title
Plumbing Fixtures
Region availability
North America
United States
Similar products
hansgrohe
Logis Universal Roll holder without cover
4.4
(
38
)
Download
hansgrohe
Logis Roll holder without cover
4.6
(
18
)
Download
hansgrohe
Raindance S Overhead shower 240 1jet with shower arm
4.8
(
22
)
Download
hansgrohe
Pipe trap easy to install
3.7
(
6
)
Download
hansgrohe
Metris Single lever bath mixer floor-standing
Download
hansgrohe
Talis Single lever kitchen mixer 190 Loop with pull-out spray
4.9
(
12
)
Download