Publish your products
Logis Single lever bath mixer for exposed installation
Logis Single lever bath mixer for exposed installation
    hansgrohe

    Logis Single lever bath mixer for exposed installation

    Logis Single lever bath mixer for exposed installation
    Specification
    • Surfaces: - 71400007 Chrome - 71400677 Matt Black Specification: • 2 functions • projection: 194 mm • centre distance: 150 ± 12 mm • spray type mixer: normal spray • maximum flow rate at 3 bar: 22 l/min • ceramic cartridge • temperature limitation adjustable • diverter with automatic resetting • non-return valve • with silencer • suitable for continous flow water heaters • connection dimension: DN15 • connection type: s-shaped connections
    Technical specification
    • Unique ref.71400007
    • Product familyBath mixers
    • Product groupLogis
    • TypeObject (single object)
    • Date of publishing2018-01-25
    • Edition number1
    • Height (mm)207
    • Width (mm)220
    • Depth (mm)197
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)2.5
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationValve
    • ETIM CodeEC010862
    • ETIM NameBath mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Asia
    China
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit