Publish your products
Hansgrohe Basic set for single lever shower mixer for concealed installation
Hansgrohe Basic set for single lever shower mixer for concealed installation
    hansgrohe

    Hansgrohe Basic set for single lever shower mixer for concealed installation

    hansgrohe Basic set for single lever shower mixer for concealed installation
    Specification
    • Surfaces: - 71651187 n.a. Specification: • connection dimension: DN15 • maximum flow rate at 3 bar: 10 l/min
    Technical specification
    • Unique ref.71651187
    • Product familyConcealed Basic set
    • Product grouphansgrohe
    • TypeObject (single object)
    • Date of publishing2022-11-23
    • Edition number1
    • Height (mm)71
    • Width (mm)60
    • Depth (mm)127
    Related
    • Material mainChrome
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)0.6
    Classification
    • BIMobject CategorySanitary - Bathroom Installation Systems
    • IFC classificationSanitary Terminal
    • UNSPSC namePlumbing fixtures
    • UNSPSC code3018
    • OmniClass Number23-27 31 29 11
    • OmniClass TitleManual Mixing Valves

    Region availability

    Asia
    China
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit