Publish your products
Talis E Single lever bath mixer for concealed installation
Talis E Single lever bath mixer for concealed installation
    hansgrohe

    Talis E Single lever bath mixer for concealed installation

    Talis E Single lever bath mixer for concealed installation for iBox universal
    Specification
    • Surfaces: - 71745143 Brushed Bronze - 71745993 Polished Gold Optic - 71745003 Chrome - 71745673 Matt Black - 71745823 Brushed Nickel Specification: • flow rate upper outlet: 21 l/min • flow rate lower outlet: 29 l/min • ceramic cartridge • temperature limitation adjustable • diverter with automatic resetting • connection type: basic set
    Technical specification
    • Unique ref.71745003
    • Product familyBath mixers
    • Product groupTalis E
    • TypeObject (single object)
    • Date of publishing2018-01-15
    • Edition number1
    • Height (mm)191
    • Width (mm)155
    • Depth (mm)59
    Related
    • Designed inGermany
    • Manufactured inGermany
    • Weight Net (Kg)1
    Classification
    • BIMobject CategorySanitary - Taps/Faucets/Brassware
    • IFC classificationValve
    • ETIM CodeEC010862
    • ETIM NameBath mixing tap
    • UNSPSC nameSanitary ware
    • UNSPSC code301815
    • Uniclass 2015 CodePr_40_20_87
    • Uniclass 2015 DescriptionTaps and water supply outlet fittings
    • CSI MasterFormat 2014 Code22 41 39
    • CSI MasterFormat 2014 TitleResidential Faucets, Supplies, and Trim
    • OmniClass Number23-31 11 00
    • OmniClass TitleFaucets
    • CSI UniFormat II CodeD2010
    • CSI UniFormat II TitlePlumbing Fixtures

    Region availability

    Oceania
    Australia
    Common.Footer.ValueProp.Image.AltText

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit