Publish your products
HP Hurricane® Filter Housings

HP Hurricane® Filter Housings

HP Hurricane® Housings

Two Technologies in One

Lower Operation Cost

Harmsco® HP Hurricane® filters provide unsurpassed performance. Our unique design separates dense solids prior to cartridge filtration for extended filter life, increased dirt holding capacity and reduced maintenance costs.

Features

  • Combination cyclone separator and cartridge filter in a single compact design
  • Patented Up-flow design with tangential entry – prevents air entrapment
  • Rotational flow “flutters” media pleats -improving loading performance
  • Electropolished 304 stainless steel housing
  • Fail-Safe lid closure, rated for 150 psi
  • Three sizes for greater media surface area
  • CPVC standpipe (standard) – stainless steel optional
  • Extensive choice of cartridge micron ratings and media, including carbon block
  • NSF 61 listed

Applications

  • Commercial/Residential Drinking Water
  • Cooling Tower Filtration
  • Desalination Pre-filtration (316 and coated options)
  • Surface Water Treatment Rule (SWTR) LT2
  • Process Water
  • Whole House Filtration
  • Industrial Waste Water Treatment
  • Reverse Osmosis Pre-filtration
  • Small Community Compliance LT2
  • Well Water
  • Ground Water Remediation
  • Ground Water Under Direct Influence (GUDI)
Specification
  • Electropolished 304 or 316L stainless steel

    Standpipe - CPVC

    Temperature - 140˚F (60˚C) max. Up to 250˚F (121˚C) with optional stainless steel standpipe and high temperature cartridges installed

    Wing nuts - brass

    Rim gaskets - EPDM (Buna-N, Viton available)

    BSTP optional

    Gauge sample ports (1/4”), inlet and outlet

    Pressure - 150 psi (10 bar) max.

Technical specification
  • Unique ref.hp-hurricane-filter-housings
  • Product familyCommercial and Industrial
  • Product groupFilter Housings
  • TypeObject (single object)
  • Date of publishing2022-06-13
  • Edition number1
Related
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategoryPlumbing - Plumbing
  • IFC classificationFilter
  • ETIM CodeEC001210
  • ETIM NameWater filter
  • UNSPSC nameWater filters
  • UNSPSC code40161502
  • Uniclass 2015 CodePr_65_57_96
  • Uniclass 2015 DescriptionWater filters and strainers
  • CSI MasterFormat 2014 Code46 61 00
  • CSI MasterFormat 2014 TitleFiltration Equipment
  • OmniClass Number23-27 55 11 11
  • OmniClass TitleWater Filters
  • CSI UniFormat II CodeD2090
  • CSI UniFormat II TitleOther Plumbing Systems

Region availability

North America
Anguilla
Antigua and Barbuda
Aruba
Barbados
Belize
Bermuda
British Virgin Islands
Canada
Caribbean Netherlands
Cayman Islands
Collectivity of Saint Martin
Costa Rica
Cuba
Curaçao
Dominica
Dominican Republic
El Salvador
Greenland
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Jamaica
Martinique
Mexico
Montserrat
Nicaragua
Panama
Puerto Rico
Saint Kitts and Nevis
Saint Lucia
Saint Pierre and Miquelon
Saint Vincent and the Grenadines
Saint-Barthélemy
Sint Maarten
The Bahamas
Trinidad and Tobago
Turks and Caicos Islands
U.S. Virgin Islands
United States
Common.Footer.ValueProp.Image.AltText

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit