Publish your products
Hart & Cooley 16 Series 12in Round White Ceiling Diffuser
Hart & Cooley 16 Series 12in Round White Ceiling Diffuser

    Hart & Cooley 16 Series 12in Round White Ceiling Diffuser

    • The Hart & Cooley 16 series 12" round ceiling diffuser is specifically made to cover a 12" hole in the ceiling. The overall outside diameter of the grille is: 15-15/16" (with three holes for mounting).
    • Designed to fit a 12" hole, overall diameter is 15-15/16".
    • Step down diffuser rings deflect air stream 360 degrees.
    • Bright White finish.
    • Sold Separately: Butterfly Damper For This Diffuser (12" Hart & Cooley #12).
    • All-steel construction.

    As Featured on Amazon.com

    #HartCooley #RoundCeilingDiffuser #CeilingDiffuser

    Specification
    • Technical Details

      Part Number: 012903
      Item Weight: 2.2 pounds
      Package Dimensions: 16.4 x 15.9 x 0.9 inches
      Item model number: 16 12 W
      Material: Steel

    Technical specification
    • Unique ref.Hart-Cooley-16-Series-12in-Round-White-Ceiling-Diffuser
    • Product familyCeiling Diffuser
    • Product groupRound
    • TypeDocumentation (information only)
    • Date of publishing2019-03-12
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    Classification
    • BIMobject CategoryHVAC - HVAC
    • UNSPSC nameAir diffusers
    • UNSPSC code40101505
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
    • OmniClass Number23-33 49 11
    • OmniClass TitleVentilation Diffusers

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit