Publish your products
Hart & Cooley 5DFC3 B-Vent Double-Wall Flexible Gas Vent Connector
Hart & Cooley 5DFC3 B-Vent Double-Wall Flexible Gas Vent Connector

    Hart & Cooley 5DFC3 B-Vent Double-Wall Flexible Gas Vent Connector

    • Features double-wall, air-insulated construction.
    • Has Type B male/female ends for easy connection with Hart & Cooley vent.
    • Requires only 1" clearance to combustibles.
    • UL-listed for use as a connection from an appliance to Type B gas vent and as a segment of Type B gas vent.
    • Can be used in unconditioned spaces, such as attics and crawl spaces. Do not enclose.

    As Featured on Amazon.com

    #HartCooley #DoubleWallGasVentConnector

    Specification
    • Technical Details

      5" X 5" Diameter X 36"L

      Weight: 4lbs

    Technical specification
    • Unique ref.Hart-Cooley-5DFC3-B-Vent-Double-Wall-Flexible-Gas-Vent-Connector
    • Product familyHVAC
    • Product groupGas Vent Connector
    • TypeDocumentation (information only)
    • Date of publishing2019-03-12
    • Edition number1
    Related
    • Material mainSheet metal
    • Designed inUnited States
    Classification
    • BIMobject CategoryHVAC - HVAC
    • UNSPSC nameVentilation pipes
    • UNSPSC code40101506
    • CSI MasterFormat 2014 Code23 00 00
    • CSI MasterFormat 2014 TitleHeating, Ventilating, and Air Conditioning (HVAC)
    • OmniClass Number23-33 49 13
    • OmniClass TitleVentilation Ducts

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit