Publish your products
Hart & Cooley 672 Steel Return Air Grille
Hart & Cooley 672 Steel Return Air Grille

    Hart & Cooley 672 Steel Return Air Grille

    • All-steel construction (672).
    • 1/2" spaced fins set at 40 degrees.
    • Exceptional free area.
    • 5/16" Margin Turnback.
    • Bright White finish.

    As Featured on Amazon.com

    #HartCooley #SteelReturnAirGrille #ReturnAirGrille

    Specification
    • Technical Details

      Size (W x H): 14" x 08"
      MFG#: 043326
      All-steel construction
      1/2" spaced fins set at 40 degrees
      Exceptional free area
      5/16" Margin Turnback
      Bright White finish

    Technical specification
    • Unique ref.Hart-Cooley-672-Steel-Return-Air-Grille
    • Product familyHVAC
    • Product groupReturn Air Grille
    • TypeDocumentation (information only)
    • Date of publishing2019-03-12
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    Classification
    • BIMobject CategoryHVAC - HVAC
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
    • OmniClass Number23-33 49 25
    • OmniClass TitleVentilation Registers

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit