Publish your products
Hart & Cooley 682 12x8 White HVAC Register
Hart & Cooley 682 12x8 White HVAC Register

    Hart & Cooley 682 12x8 White HVAC Register

    • All-steel construction (682) / Bright White finish.
    • Used for ceiling or sidewall installations / Interlocking valve louvers for positive shut-off.
    • Ideal for shallow duct installations.
    • Two-way deflection / Multi-shutter valve.
    • 1/2" spaced fins set at 40 degrees / 1 5/8" depth when fully opened.

    As Featured on Amazon.com

    #HartCooley #SteelRegister #HVACRegister

    Specification
    • Technical Details

      Size (W x H): 12" x 8"
      MFG #: 043837
      All-steel construction (682)
      Used for ceiling or sidewall installations
      Ideal for shallow duct installations
      Two-way deflection
      1/2" spaced fins set at 40 degrees
      Multi-shutter valve
      1 5/8" depth when fully opened
      Interlocking valve louvers for positive shut-off
      Bright White finish
      Available with fusible link option, limited sizes (not UL-listed or fire-rated)

    Technical specification
    • Unique ref.Hart-Cooley-682-12x8-White-HVAC-Register
    • Product familyHVAC
    • Product groupRegister
    • TypeDocumentation (information only)
    • Date of publishing2019-03-12
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    Classification
    • BIMobject CategoryHVAC - HVAC
    • UNSPSC nameHeating and ventilation and air circulation
    • UNSPSC code4010
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
    • OmniClass Number23-33 49 25
    • OmniClass TitleVentilation Registers

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit