Publish your products
Hart & Cooley 683 12x4 White HVAC Register
Hart & Cooley 683 12x4 White HVAC Register

    Hart & Cooley 683 12x4 White HVAC Register

    • All-steel construction, Bright White Finish.
    • Used for ceiling or sidewall installations, Ideal for shallow duct installations.
    • Plastic handles, Three-way deflection, Multi-shutter valve.
    • 1/2" spaced fins set at 40 degrees, 1 5/8" depth when fully opened.
    • Interlocking valve louvers for positive shut-off.

    As Featured on Amazon.com

    #HartCooley #SteelRegister #HVACRegister

    Specification
    • Technical Details


      Part Number: 043869-HV
      Item Weight: 1.2 pounds
      Package Dimensions: 13.7 x 5.3 x 1.5 inches
      Color: White
      Material: Steel

    Technical specification
    • Unique ref.Hart-Cooley-683-12x4-White-HVAC-Register
    • Product familyHVAC
    • Product groupRegister
    • TypeDocumentation (information only)
    • Date of publishing2019-03-12
    • Edition number1
    Related
    • Material mainSteel
    • Designed inUnited States
    Classification
    • BIMobject CategoryHVAC - HVAC
    • UNSPSC nameHeating and ventilation and air circulation
    • UNSPSC code4010
    • CSI MasterFormat 2014 Code23 37 13
    • CSI MasterFormat 2014 TitleDiffusers, Registers, and Grilles
    • OmniClass Number23-33 49 25
    • OmniClass TitleVentilation Registers

    Region availability

    North America
    United States
    BIMobject product library

    Design App for Revit

    Load families straight into your Revit model in one click

    Get a place to access new objects easier, store your Revit families and collaborate with your team.

    • CheckmarkWork directly with BIM objects next to Revit
    • Checkmark 2GB Cloud storage - store your Revit content
    • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit