Publish your products
Happy Hour Slim 12:00
Hatria

Happy Hour Slim 12:00

Surface-mounted washbasin. Can be installed on wood base furniture. No overflow.
Technical specification
  • Unique ref.Happy-Hour-Slim-12-00
  • TypeObject (single object)
  • Date of publishing2026-03-23
  • Edition number1
  • Height (mm)150
  • Width (mm)570
  • Depth (mm)380
Related
  • Material mainCeramics
Classification
  • BIMobject CategorySanitary - Bathroom sinks

Region availability

Europe
Åland Islands
Albania
Andorra
Austria
Belarus
Belgium
Bosnia and Herzegovina
Bulgaria
Croatia
Cyprus
Czech Republic
Denmark
Estonia
Faroe Islands
Finland
France
Germany
Gibraltar
Greece
Guernsey
Hungary
Iceland
Ireland
Isle of Man
Italy
Jersey
Latvia
Liechtenstein
Lithuania
Luxembourg
Malta
Moldova
Monaco
Montenegro
Netherlands
North Macedonia
Norway
Poland
Portugal
Romania
Russia
San Marino
Serbia
Slovakia
Slovenia
Spain
Svalbard and Jan Mayen
Sweden
Switzerland
Ukraine
United Kingdom
Vatican City
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit