We are using cookies to provide our services. By using our services you agree to our use of cookies.
;

Haworth - Idea Starter 65 - Design Intent: Reception, Open, Community, Freestanding, Promotes Communication

Unique ref.: haworth-0175
Brand: Haworth US
Product family: Office Furniture
Product group: Patterns / m_sit / s_con
Date of publishing: 2012-11-27
Edition number: 1
Type: Object (single object)
Patterns / m_sit / s_con
The simple shape of this engaging Patterns reception desk invites visitors to interact and complements the residential feel of the lounge seating. High-contrast materials and a well-balanced arrangement offer a unique point of view and set the tone for an open, forward-thinking environment.


Material main:
Material secondary:
Designed in:
Manufactured in:

BIMobject Category: Furniture - Office Chairs

BIMobject SEEK Properties

Furniture - Office Chairs

Name Value
Height 43 in

Haworth US

Properties

Name Value
Foot Print 10'-6" x 19'-3"
Seating m_sit / s_con
Furniture Patterns / m_sit

BIMobject®