Publish your products
Model 1001P, ADA Vandal-Resistant Fountain and Bottle Filler

Model 1001P, ADA Vandal-Resistant Fountain and Bottle Filler

The Haws 1001P barrier-free vandal-resistant drinking fountain and bottle filler uses patented stainless steel push-button valve assemblies allowing for front access stream adjustment as well as cartridge and strainer access. This wall mounted fountain/bottle filler offers the 'only' all stainless-steel valve body that is machined out of solid bar stock, is fully serviceable through the front of the push button assembly offering access to the water control cartridge and integral water supply strainer, and has front access to the water stream height adjustment for easy maintenance without having to remove the valve.

  • Optional 3000 gallon water filter available (model 6480)
  • Only stainless steel valve body that is machined out of solid bar stock
  • 18 gauge Type 304 Stainless Steel bowl assembly mounted on a 14 gauge Type 304 Stainless Steel wall bracket and bottle filler
  • Vandal resistant components include the bubbler, bowl, buttons, drain and bottom plates
  • 100% lead-free waterways
  • 1 gpm (3.78 L) bottle filler laminar flow
  • Trap and shut off must be in the wall
  • Polished chrome-plated brass bubbler head with integral laminar anti-squirt flow eliminate water splash
  • Easy maintenance with front access to valve adjustment and cartridge replacement

Model meets all current Federal Regulations for the disabled including those in the Americans with Disabilities Act. Haws manufactures drinking fountains, faucets and electric water coolers to be lead-free by all known definitions including NSF/ANSI/CAN 61- Section 9, NSF/ANSI/CAN 372, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006), and 116876 (AB 100) "NSF/ANSI/CAN 61: Q ≤ 1". Product Includes:

  • 1001: Single Drinking Fountain
  • 1920: Bottle Filler
  • BP6: Back Panel
  • BP15: Back Panel
  • 6700 (X2): In-Wall Mounting Plates

Prop 65 Warning. For California Residents Warning: This product contains a chemical known to the State of California to cause cancer and/or birth defects or other reproductive harm. Please click here for more information.

Specification
  • Model 1001P wall mounted vandal-resistant ADA drinking fountain and bottle filler shall include an 18 gauge Type 304 Stainless Steel satin finish basin with integral swirl design, 14 gauge Type 304 Stainless Steel wall bracket and bottle filler bracket, 3/16″ (.47 cm) thick steel mounting plates for fountain and bottle filler, 100% lead-free waterways, vandal-resistant push-button operated stainless steel valves with front-accessible cartridge and flow adjustment, polished chrome-plated brass vandal-resistant bubbler head with integral laminar anti-squirt flow, 1 gpm (3.78 L) laminar flow bottle filler, chrome-plated brass vandal-resistant waste strainer, vandal-resistant bottom plates, and 1-1/4" (3.2 cm) O.D. waste pipe. (P-trap and stop require rear access). In extreme environments related to heat and cold, product(s) must be protected from damage/exposure due to these extreme conditions.

    Touchless sensor upgrades available—call Customer Service at (888) 640-4297:
    First sensor +$331, each additional sensor +$107

Technical specification
  • Unique ref.1001-1920
  • Product familyDrinking Fountains & Coolers
  • Product groupWall Mounted Drinking Fountains
  • TypeObject (single object)
  • Date of publishing2024-04-09
  • Edition number1
Classification
  • BIMobject CategorySanitary - Drinking fountains

Region availability

North America
Canada
United States