Publish your products
Haws 1011HSA.8 RIVIVE Hydration Station™ Chilled Recessed Bottle Filler with HI-LO Fountains

Haws 1011HSA.8 RIVIVE Hydration Station™ Chilled Recessed Bottle Filler with HI-LO Fountains

Model 1011HSA.8 barrier-free vandal-resistant electric water cooler and bottle filling station provides 8 gph (30.3 L) chilled drinking water performance in an engineered stainless steel skin. This wall-mounted swirl bowl designed fountain offers the only all stainless-steel valve body that is machined out of solid bar stock, is fully serviceable through the front of the push button assembly offering access to the water control cartridge and integral water supply strainer, and has front access to the water stream height adjustment for easy maintenance without having to remove the valve. Outfitted with such protective features as vandal-resistant bubbler heads, waste strainers, and bottom plates, this electric water cooler is quick to discourage vandals. Fountain and bottle filler advantages include:

  • The fountains stainless steel valve body is the only one on the market machined from solid bar stock
  • 18-gauge Type 304 Stainless Steel bowl assemblies mounted on 14-gauge Type 304 Stainless Steel wall brackets
  • Vandal resistant components include the bubblers, bowls, buttons, drains and bottom plates
  • Engineered waste plumbing with enough access room for water stop, electrical junction box, filter and drain connections
  • LED lighted 12" sensor operated bottle opening with quick 1.1 gpm fill rate and laminar flow with front access for changing filter
  • 3000 gallon (11356 L) capacity, Electronic Lifecycle Control filter cartridge, with filter replacement indicator light. When filter expires, solenoid stops dispensing water to bottle filler
  • Smart energy savings feature powers down refrigeration system after 2 hours of non-use and will automatically start again when used
  • Auto purge feature automatically cycles once every 24 hours, if no use, to assure a fresh water supply as well as trap integrity
  • 100% lead-free waterways
  • Display menu which shows sensor range adjustment, factory reset, software/firmware version readout and error readout, along with bottle counter showing number of bottles saved
  • Vandal-resistant sensor resists scratching and water droplet fowling, and is separated from display for maintenance.
  • Easy maintenance with front fountain access to valve adjustment and cartridge replacement

Model meets all current Federal Regulations for the disabled including those in the Americans with Disabilities Act. Haws manufactures drinking fountains, faucets and electric water coolers to be lead-free by all known definitions including NSF/ANSI/CAN 61- Section 9, NSF/ANSI/CAN 372, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006), and 116876 (AB 100) "NSF/ANSI/CAN 61: Q ≤ 1". Note: Electric water coolers are not recommended or designed for outdoor applications or enclosed pool areas (chlorine). These conditions may void warranty.

Specification
  • Model 1011HSA.8 RIVIVE™ Hydration Station™ vandal-resistant wall-mounted ADA chilled drinking fountain and recessed motion-activated bottle filler features dual 18-gauge Type 304 Stainless Steel satin finish basins with integral swirl design, 14-gauge Type 304 Stainless Steel wall brackets, 100% lead-free waterways, vandal-resistant push-button operated stainless steel valves with front-accessible cartridge and flow adjustment, polished chrome-plated brass vandal-resistant bubbler heads with integral laminar anti-squirt flow, chrome-plated brass vandal-resistant waste strainers, vandal-resistant bottom plates, stainless steel satin finish back panel and louvered intrusion-proof grill, high and low fountain mounting levels, and 1-1/4" (3.2 cm) O.D. waste pipes. Bottle filler includes a 3000 gallon (11356 L) capacity, Electronic Lifecycle Control filter cartridge, with filter replacement indicator light, LED lighted 12" sensor operated bottle opening with quick 1.1 gpm fill rate and laminar flow with front access for changing filter, smart energy savings feature powers down refrigeration system after 2 hours of non-use, auto purge feature automatically cycles water once every 24 hours, display menu which shows sensor range adjustment, factory reset, software/firmware version readout and error readout, along with bottle counter showing number of bottles saved, and vandal-resistant sensor resists scratching and water droplet fowling. The refrigeration system is hermetically sealed and delivers a minimum of 8 gph (30.3 L) of water at 50° F (10° C) cooled from 80° F (26.7° C) inlet water at 90° F (32.2° C) ambient. 115 Volts, 60Hz, rated watts: 370, full load amps: 5

Technical specification
  • Unique ref.1011hsa-8-wall-mount-recessed-bottle-filling-station-with-dual-hi-lo-fountains
  • Product familyRIVIVE | Drinking Fountains and Bottle Filling Stations
  • Product groupHi Lo Fountains and Bottle Filling Station
  • TypeObject (single object)
  • Date of publishing2024-10-04
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Drinking fountains
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_87_24
  • Uniclass 2015 DescriptionDrinking fountains
  • CSI MasterFormat 2014 Code22 47 13
  • CSI MasterFormat 2014 TitleDrinking Fountains
  • OmniClass Number23-31 31 00
  • OmniClass TitleDrinking Fountains

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit