Publish your products
Model 1119.14-1920HO, ADA Vandal-Resistant Drinking Dual Fountain and Motion-Activated Bottle Filler

Model 1119.14-1920HO, ADA Vandal-Resistant Drinking Dual Fountain and Motion-Activated Bottle Filler

The Haws 1119.14-1920HO Hi-Lo ADA vandal-resistant drinking fountain and touchless bottle filler incorporates a sensor operated stainless steel solenoid valve controlled by a transformer for hands-free operation on the bottle filler, and offers the ‘only’ all stainless-steel valve body that is machined out of solid bar stock on the fountain. It is fully serviceable through the front of the push button assembly offering access to the water control cartridge and integral water supply strainer and has front access to the water stream height adjustment for easy maintenance without having to remove the valve.

  • Only stainless steel valve body that is machined out of solid bar stock
  • 100% lead-free waterways
  • Vandal resistant components include the bubblers, buttons, drains and bottom plates
  • 30-second obstruction time-out to reduce tampering of sensor
  • 14 gauge Type 304 Stainless Steel design provides a well constructed sturdy fountain
  • 1 gpm (3.78 L) bottle filler laminar flow
  • Easy maintenance with front access to valve adjustment and cartridge replacement
  • Beautiful satin finish resists stains and corrosion
  • "Hi-Lo" design allows for twice the users as regular fountains and suits the needs for various user heights
  • Soft rounded corners prevent from mishaps and other accidents that may occur once the fountain is installed
  • One-piece stamped bowls make for an aesthetically pleasing and durable design

Model meets all current Federal Regulations for the disabled including those in the Americans with Disabilities Act. Haws manufactures drinking fountains, faucets and electric water coolers to be lead-free by all known definitions including NSF/ANSI/CAN 61- Section 9, NSF/ANSI/CAN 372, California Proposition 65, and the Federal Safe Drinking Water Act. Product is compliant to California Health and Safety Code 116875 (AB 1953-2006), and 116876 (AB 100) "NSF/ANSI/CAN 61: Q ≤ 1".

Specification
  • Model 1119.14-1920HO wall mounted vandal-resistant ADA drinking fountain and motion-activated bottle filler shall include dual 14 gauge Type 304 Stainless Steel satin finish basins, 14 gauge bottle filler bracket, sensor operated solenoid valve with 30-second obstruction time-out on the bottle filler, and a vandal-resistant push-button operated stainless-steel valve with front-accessible cartridge and flow adjustment on the fountain, 100% lead-free waterways, polished chrome-plated brass vandal-resistant bubbler heads with integral laminar anti-squirt flow, 1 gpm (3.78 L) laminar flow bottle filler, polished chrome-plated brass vandal-resistant waste strainers, vandal-resistant bottom plates, stainless steel satin finish back panels, high and low fountain mounting levels, and 1-1/4" NPT traps. The botte filler requires a mounting plate; either the Haws model 6700 in-wall or the 6700R on-wall support plate.

Technical specification
  • Unique ref.111914-1920ho
  • Product familyDrinking Fountains/Coolers
  • Product groupWall Mounted Drinking Fountains
  • Date of publishing2024-04-11
  • Edition number1
Classification
  • BIMobject CategorySanitary - Drinking fountains

Region availability

North America
Canada
United States