Publish your products
Model 1201SF, Wall Mount ADA Filtered Water Cooler

Model 1201SF, Wall Mount ADA Filtered Water Cooler

Model 1201SF, filtered, stainless steel wall mount indoor ADA water cooler with an electronic valve and push bar assembly, and bubbler deactivation feature.

The Haws 1201SF wall mount filtered water cooler is the newest addition to the most comprehensive hydration offering in the industry. The modern, innovative design is tailored to meld with office spaces, universities and airports, or serve the functional needs of spaces like a school gymnasium. The electronic push bar activated solenoid valve provides easy activation, and the pressure-regulating bubbler with a flexible antimicrobial rubber mouth guard requires no adjusting. Fresh, always filtered water with the Electronic Lifecycle Control feature shuts water flow off when filter reaches its gallons capacity. Flow will begin again when filter is replaced.

  • Flexible bubbler mouth guard to protect against injury
  • Self-regulating flow - no need to adjust to varying incoming water pressures
  • Anti-rotational screwed-in-place bubbler head
  • Smart energy saving feature powers down cooler during periods of non-use; great for evenings and weekends
  • High traffic area ready with a 3000-gallon (11,356 L) capacity filter
  • Energy-Efficient Refrigeration Evaporator: Enhanced tankless evaporator coil using thermal mass cooling technology, with 100 percent water content flushed with every use.
  • Durable, easy to clean 304 stainless steel skin
  • Retrofit installation compatibility over many existing water coolers
  • 100% lead free waterways
  • Unique basin design reduces water splashing and simplifies cleaning
  • Galvanized steel frame
  • Rated for indoor use
  • Designed and assembled in the USA

CSA certified to comply with NSF/ANSI 42, NSF/ANSI 53, NSF/ANSI/CAN 61: Q ≤ 1, NSF/ANSI/CAN 372, ASME A112.18.1/CSA B125.1, UL 399 and CSA C22.2 No. 120. ADA compliant to ICC A117.1, CSA B651, DOJ s 2010 ADA Standards for Accessible Design when properly installed. ASHRAE 18 compliant chilling capacity of 8.0 gallon per hour of 50 degree drinking water, based on 80 degree inlet water and 90 degree ambient temperature. FCC ID: 2AUAN-1200SF and IC: 25959-1200SF. Electric water coolers are not recommended or designed for outdoor applications or enclosed pool areas (chlorine), and failure to heed these conditions may void warranty.

Prop 65 Warning. For California Residents Warning: This product contains a chemical known to the State of California to cause cancer and/or birth defects or other reproductive harm. 

Specification
  • Model 1201SF indoor wall-mount ADA stainless steel filtered water cooler shall include an ASHRAE compliant, hermetically sealed R-134a refrigeration system with thermostat. Unit features a unique, modern design with 304 satin finish stainless steel outer shell. Energy savings feature powers down refrigeration system after 2 hours of non-use and the lights shut off, and will automatically start again when used. The 3000-gallon (11,356 L) filter with Electronic Lifecycle Control turns water off when capacity is reached. Flow will begin again when new filter is installed. The system includes an electronic front push bar controlled solenoid valve, and a .45 gpm self-regulating, anti-rotational bubbler head with flexible antimicrobial mouth guard, and enhanced tankless evaporator coil using thermal mass cooling technology. 115 Volts, 60Hz, rated watts: 350, full load amps: 5. Dimensions: (L x W x H) 18-3/4 x 15-11/16 x 26-1/4"

Technical specification
  • Unique ref.haws-1201sf
  • Product familyElectric Water Coolers
  • Product groupWater Coolers
  • TypeObject (single object)
  • Date of publishing2020-03-09
  • Edition number1
Related
  • Material mainStainless steel
  • Designed inUnited States
  • Manufactured inUnited States
Classification
  • BIMobject CategorySanitary - Drinking fountains
  • IFC classificationSanitary Terminal
  • Uniclass 2015 CodePr_40_20_87_24
  • Uniclass 2015 DescriptionDrinking fountains
  • CSI MasterFormat 2014 Code22 47 13
  • CSI MasterFormat 2014 TitleDrinking Fountains
  • OmniClass Number23-31 31 00
  • OmniClass TitleDrinking Fountains

Region availability

North America
Canada
United States
BIMobject product library

Design App for Revit

Load families straight into your Revit model in one click

Get a place to access new objects easier, store your Revit families and collaborate with your team.

  • CheckmarkWork directly with BIM objects next to Revit
  • Checkmark 2GB Cloud storage - store your Revit content
  • Checkmark Get embodied-carbon LCA (A1-A3) straight from Revit